HUBBELL CANADA
Image of BD12T14 BD12T14

BD12T14

Brand: Burndy

Catalog ID: BD12T14

Flexible Tin Copper Braid 12 inches long

General

Catalog Number

BD12T14

Material

Copper

Physical Attribute - Number of Braids

1

UPC

621945433441

UPC 14 Digit GTIN

00621945433441

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Logistics

Carton Quantity

50

Pallet Quantity

4800