HUBBELL CANADA
Image of BD15G92W BD15G92W15 inch Flexible Copper Braid

BD15G92W15 inch Flexible Copper Braid

Brand: Burndy

Catalog ID: BD15G92W

Flexible Tin Copper Braid 15 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD15G92W

Material

Copper

Plated

Y

UPC

621945468726

Dimensions

Dimension - L Length Overall mm

381 mm

Dimension - Length Overall inch

15 in

Length

15 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

4800