HUBBELL CANADA
Image of BD16G249TN BD16G249TN

BD16G249TN

Brand: Burndy

Catalog ID: BD16G249TN

Tin Plated Ferrules

General

Catalog Number

BD16G249TN

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

UPC

781810426333

UPC 14 Digit GTIN

00781810426333

Dimensions

Dimension - Hole Size inch

0.38 in

Dimension - Pad Width inch

0.94 in

Thickness

0.13 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes