
Brand: Burndy
Catalog ID: BD24NTN
Catalog Number
BD24NTN
Connector Type
Braid
Material
Copper
UPC
781810530900
UPC 14 Digit GTIN
00781810530900
Dimensions
24 in x 0.94 in x 0.13 in
Height
0.13 in
Length
24 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.94 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1