HUBBELL CANADA
Image of BDALHCEB BDALHCEB, Power Distribution Block Plastic End Barrier

BDALHCEB, Power Distribution Block Plastic End Barrier

Brand: Burndy

Catalog ID: BDALHCEB

Large End Barrier.

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDALHCEB

Insulation

Material

Aluminum

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810646205

UPC 14 Digit GTIN

00781810646205

Dimensions

Dimension - Height inch

3.55 in

Dimension - Height mm

90.2 mm

Dimension - Width inch

0.15 in

Dimension - Width mm

4 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

50