HUBBELL CANADA
Image of BDAMHC262/0 BDAMHC262/0, Power Distribution Block Adder

BDAMHC262/0, Power Distribution Block Adder

Brand: Burndy

Catalog ID: BDAMHC262/0

DIST BLK 2/0-14R 14-2T.

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDAMHC262/0

Insulation

Material

Aluminum

Number Of Poles

Adder

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810646267

UPC 14 Digit GTIN

00781810646267

Dimensions

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - Width inch

1.72 in

Dimension - Width mm

44 mm

Electrical Ratings

Amperage Rating

350 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Run Range

12-2/0

Conductor - AL Str Tap

12;10;8;6;5;4;3;2

Conductor - AL Str Tap Range

12-2

Conductor - Copper Str Run

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Run Range

14-2/0

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4;3;2

Conductor - Copper Str Tap Range

14-2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Configuration

Number Of Poles

Adder

Logistics

Carton Quantity

18