HUBBELL CANADA
Image of BDASHCEB BDASHCEB, Power Distribution Block Plastic End Barrier

BDASHCEB, Power Distribution Block Plastic End Barrier

Brand: Burndy

Catalog ID: BDASHCEB

DIST BLK SML END BARRIER.

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDASHCEB

Insulation

Material

Aluminum

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

781810646298

UPC 14 Digit GTIN

00781810646298

Dimensions

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - Width inch

0.12 in

Dimension - Width mm

3 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

600