
Brand: Burndy
Catalog ID: BDBLCS3A1FSKIT
Catalog Number
BDBLCS3A1FSKIT
Insulation
Material
Aluminum
Temperature Rating
194° F
Trade Name
VERSIPOLE™
UPC
621945450240
UPC 14 Digit GTIN
00621945450240
Dimension - Height mm
0 mm
Rating - Minimum Voltage
600
Standards - RoHS Compliance Status
CM
Temperature Rating
194° F
Carton Quantity
20
Pallet Quantity
1800