HUBBELL CANADA
Image of BDBLCS4K1FS BDBLCS4K1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

BDBLCS4K1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

Brand: Burndy

Catalog ID: BDBLCS4K1FS

Distribution block, One pole Finger Safe 6 AWG-350 kcmil (Run) 14 -2/0 AWG (Tap).

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Application

VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.

Catalog Number

BDBLCS4K1FS

EU RoHS Indicator

Yes

Insulation

Material

Aluminum

Number Of Poles

1

Sub Brand

VERSIPOLE

Temperature Rating

194° F

Trade Name

VERSIPOLE™

Type

BDB

UPC

781810676356

UPC 14 Digit GTIN

00781810676356

Dimensions

Dimension - Height inch

4.15

Dimension - Height mm

0 mm

Electrical Ratings

Amperage Rating

620 A

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Run Range

6 AWG - 350 kcmil

Conductor - AL Str Tap Range

14 AWG - 2/0 AWG

Conductor - Copper Str Run Range

6 AWG - 350 kcmil

Conductor - Copper Str Tap Range

14 AWG - 2/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194° F

Configuration

Number Of Poles

1

Logistics

Carton Quantity

1

Pallet Quantity

720