
Brand: Burndy
Catalog ID: BDBLCS5K2FS
Catalog Number
BDBLCS5K2FS
Insulation
Material
Aluminum
Number Of Poles
2
Temperature Rating
194° F
Trade Name
VERSIPOLE™
UPC
781810676776
UPC 14 Digit GTIN
00781810676776
Dimension - Height inch
4.15
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
380 A
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor - AL Str Run Range
4 AWG - 500 kcmil
Conductor - AL Str Tap Range
14 AWG - 2/0 AWG
Conductor - Copper Str Run Range
4 AWG - 500 kcmil
Conductor - Copper Str Tap Range
14 AWG - 2/0 AWG
Conductor Type
Standards - RoHS Compliance Status
CM
Temperature Rating
194° F
Number Of Poles
2
Carton Quantity
3
Pallet Quantity
216