
Brand: Burndy
Catalog ID: BDBLCS5WA
Application
VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Catalog Number
BDBLCS5WA
EU RoHS Indicator
Yes
Insulation
Material
Aluminum
Sub Brand
VERSI-POLE
Temperature Rating
194° F
Trade Name
VERSIPOLE™
Type
BDC
UPC
621945448810
UPC 14 Digit GTIN
00621945448810
Dimension - Height inch
4.12
Dimension - Height mm
0 mm
Dimension - Width mm
77 mm
Amperage Rating
380 A
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor - AL Str Run Range
4 AWG - 500 kcmil
Conductor - AL Str Tap Range
4 AWG - 500 kcmil
Conductor - Copper Str Run Range
4 AWG - 500 kcmil
Conductor - Copper Str Tap Range
4 AWG - 500 kcmil
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194° F
Carton Quantity
1
Pallet Quantity
720