HUBBELL CANADA
Image of BDBLHC1123501 BDBLHC1123501, 1-Pole Power Distribution Block

BDBLHC1123501, 1-Pole Power Distribution Block

Brand: Burndy

Catalog ID: BDBLHC1123501

Al Power Distribution Block, 1 Pole, 310 Amp/Pole, #6 AWG- 350 kcmil(Run), #14-#4 AWG(Tap).

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDBLHC1123501

Insulation

Material

Aluminum

Number Of Poles

1

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810645666

UPC 14 Digit GTIN

00781810645666

Dimensions

Dimension - Height inch

3.55

Dimension - Height mm

90.2 mm

Dimension - Width inch

5.70 in

Dimension - Width mm

145 mm

Electrical Ratings

Amperage Rating

310 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350

Conductor - AL Str Run Range

6-350

Conductor - AL Str Tap

12;10;8;6;4

Conductor - AL Str Tap Range

12-4

Conductor - Copper Str Run

6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350

Conductor - Copper Str Run Range

6-350

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4

Conductor - Copper Str Tap Range

14-4

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Configuration

Number Of Poles

1

Logistics

Carton Quantity

6