
Brand: Burndy
Catalog ID: BDBMCS2NA
Application
VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Catalog Number
BDBMCS2NA
EU RoHS Indicator
Yes
Insulation
Material
Aluminum
Sub Brand
VERSIPOLE
Temperature Rating
194
Trade Name
VERSIPOLE™
Type
BDB
UPC
621945448834
UPC 14 Digit GTIN
00621945448834
Dimension - Height mm
0 mm
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Carton Quantity
1
Pallet Quantity
1215