HUBBELL CANADA
Image of BDBMCS3SF1 BDBMCS3SF1, Flex Rated Stud Style Power Distribution Block

BDBMCS3SF1, Flex Rated Stud Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBMCS3SF1

Power Distribution Block, Medium size, 1-Pole, Box-to-Stud Style, 3/8" stud Run Side, (4) #14 - 2/0 Tap Side, 350 Amp Rating.

  • 600 Volt Rated
  • Listed to UL1953
  • Rated for use with code and flex conductor without requiring ferrules
  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking conductor ports can accommodate wire sizes up to 535 DLO and can support up to 5 run conductors and up to 24 tap conductors
  • High Schort-Circuit Current Rating up to 100kA with proper fusing

General

Catalog Number

BDBMCS3SF1

Connector Type

Power Distribution Block

Material

Aluminum

UPC

621945481695

Dimensions

Height

4.52 in

Length

5.71 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

1

Pallet Quantity

1215