HUBBELL CANADA
Image of BDBMCS5F1FSKIT BDBMCS5F1FSKIT, Power Distribution Block Finger Safe Kit

BDBMCS5F1FSKIT, Power Distribution Block Finger Safe Kit

Brand: Burndy

Catalog ID: BDBMCS5F1FSKIT

FINGER-SAFE KIT.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Catalog Number

BDBMCS5F1FSKIT

Insulation

Material

Aluminum

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

621945457317

UPC 14 Digit GTIN

00621945457317

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Logistics

Carton Quantity

20

Pallet Quantity

4800