
Brand: Burndy
Catalog ID: BDBSCS1CA
Application
VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Catalog Number
BDBSCS1CA
EU RoHS Indicator
Yes
Insulation
Material
Aluminum
Sub Brand
VERSI-POLE
Temperature Rating
194
Trade Name
VERSIPOLE™
Type
BDC
UPC
621945448209
UPC 14 Digit GTIN
00621945448209
Dimension - Height mm
0 mm
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Carton Quantity
1