HUBBELL CANADA
Image of BDBSCS1P1FS BDBSCS1P1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

BDBSCS1P1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

Brand: Burndy

Catalog ID: BDBSCS1P1FS

Distribution block, One pole Finger Safe 14-2/0 AWG (Run), 14-2/0 (Tap).

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Application

VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.

Catalog Number

BDBSCS1P1FS

EU RoHS Indicator

Yes

Insulation

Material

Aluminum

Sub Brand

VERSIPOLE

Temperature Rating

194

Trade Name

VERSIPOLE™

Type

BDB

UPC

781810676516

UPC 14 Digit GTIN

00781810676516

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Logistics

Carton Quantity

1