HUBBELL CANADA
Image of BDBSCSCOVER BDBSCSCOVER, Power Distribution Block Cover

BDBSCSCOVER, Power Distribution Block Cover

Brand: Burndy

Catalog ID: BDBSCSCOVER

Hinged small cover for distribution block.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Application

For Use On: Suitable for use with aluminum or copper conductors

Catalog Number

BDBSCSCOVER

EU RoHS Indicator

Yes

Insulation

Material

Aluminum

Sub Brand

VERSI-POLE

Temperature Rating

194

Trade Name

VERSIPOLE™

Type

Terminal Block Covers

UPC

621945449343

UPC 14 Digit GTIN

00621945449343

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Logistics

Carton Quantity

300