HUBBELL CANADA
Image of BE12G155TN BE12G155TN

BE12G155TN

Brand: Burndy

Catalog ID: BE12G155TN

Tin Plated Ferrules

General

Catalog Number

BE12G155TN

Material

Copper

UPC

781810504031

UPC 14 Digit GTIN

00781810504031

Electrical Ratings

Rating - Indoor Amperage

340 A

Rating - Outdoor Amperage

405 A

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes