HUBBELL CANADA
Image of BE18N BE18N Flexible Copper Braid, 18 in L, Approximate ampere rating indoor:340, outdoor:405

BE18N Flexible Copper Braid, 18 in L, Approximate ampere rating indoor:340, outdoor:405

Brand: Burndy

Catalog ID: BE18N

Flexible Copper Braid, 18 in L,Approximate ampere rating indoor:340,outdoor:405.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

Flexible copper braid jumpers designed to take up linear expansion and contraction

Catalog Number

BE18N

Connector Type

Braid

EU RoHS Indicator

Yes

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Sub Brand

BRAID

Type

B, Flexible

UPC

781810005330

UPC 14 Digit GTIN

00781810005330

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

457 mm

Dimension - Length Overall inch

18.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Length

18 in

Electrical Ratings

Rating - Indoor Amperage

340

Rating - Outdoor Amperage

405

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

10

Pallet Quantity

1560