
Brand: Burndy
Catalog ID: BE18T716
Catalog Number
BE18T716
Connector Type
Braid
Material
Copper
UPC
621945431607
UPC 14 Digit GTIN
00621945431607
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18 in
Length
18 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
400