Catalog Number
BE20G155TN
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
UPC
781810480243
UPC 14 Digit GTIN
00781810480243
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes