HUBBELL CANADA
Image of BE24D60G201 BE24D60G201

BE24D60G201

Brand: Burndy

Catalog ID: BE24D60G201

Flexible Copper Braid

General

Catalog Number

BE24D60G201

Material

Copper

UPC

781810637265

UPC 14 Digit GTIN

00781810637265

Electrical Ratings

Rating - Indoor Amperage

340 A

Rating - Outdoor Amperage

405 A

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes