HUBBELL CANADA
Image of BE24N BE24N Flexible Cu Braid Jumper, 2 Holes 2 Ferrules, 1.75" Spacing, 24" L, 340 Amps Indoor, 405 Amps Outdoor

BE24N Flexible Cu Braid Jumper, 2 Holes 2 Ferrules, 1.75" Spacing, 24" L, 340 Amps Indoor, 405 Amps Outdoor

Brand: Burndy

Catalog ID: BE24N

Flexible Cu Braid Jumper, 2 Holes 2 Ferrules, 1.75" Spacing, 24" L, 340 Amps Indoor, 405 Amps Outdoor.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

For Use On: Designed to take up linear expansion and contraction, compensate for misalignment and absorb vibratory movement of electrical equipment and devices

Catalog Number

BE24N

Connector Type

Braid

EU RoHS Indicator

Yes

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Sub Brand

BRAID JUMPER

Type

B, Flexible

UPC

781810005248

UPC 14 Digit GTIN

00781810005248

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

9144 mm

Dimension - Length Overall inch

360 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Length

24 in

Electrical Ratings

Rating - Indoor Amperage

340 A

Rating - Outdoor Amperage

405 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

25

Pallet Quantity

400