HUBBELL CANADA
Image of BE24N2U BE24N2U BE Type Braid, 24" Undrilled
Image of BE24N2U BE24N2U BE Type Braid, 24" Undrilled

BE24N2U BE Type Braid, 24" Undrilled

Brand: Burndy

Catalog ID: BE24N2U

Tinned Copper Braid, Undrilled, Length:24 in,Ampere Rating- 340 INDOOR, 405 OUTDOOR.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BE24N2U

UPC

621945485129

Dimensions

Length

24 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Logistics

Carton Quantity

5

Pallet Quantity

450