
Brand: Burndy
Catalog ID: BE30G67
Catalog Number
BE30G67
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810174890
UPC 14 Digit GTIN
00781810174890
Dimension - L Length Overall mm
762 mm
Dimension - Length Overall inch
30 in
Length
30 in
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
360