HUBBELL CANADA
Image of BF36N2U BF36N2U BF Type Braid, 36" Undrilled
Image of BF36N2U BF36N2U BF Type Braid, 36" Undrilled

BF36N2U BF Type Braid, 36" Undrilled

Brand: Burndy

Catalog ID: BF36N2U

Tinned Copper Braid, Undrilled, Length:36 In,Ampere Rating-360 INDOOR, 430 OUTDOOR.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BF36N2U

UPC

621945485174

Dimensions

Length

36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Logistics

Carton Quantity

5

Pallet Quantity

450