
Brand: Burndy
Catalog ID: BFB1020T12
Application
Typically used in panelboards, switchboards, transformers, control panels, and similar applications
Catalog Number
BFB1020T12
Number of Holes
1
UPC
621945531734
Dimension - Stud Size inch
1/2 in
Length
2.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Number of Holes
1
Carton Quantity
10
Pallet Quantity
4640