
Brand: Burndy
Catalog ID: BFB1032T12
Application
Typically used in panelboards, switchboards, transformers, control panels, and similar applications
Catalog Number
BFB1032T12
Material
Copper
Number of Holes
1
UPC
621945475465
Dimension - Stud Size inch
1/2 in
Length
2.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - ETL
No
Number of Holes
1
Carton Quantity
11
Pallet Quantity
5104