HUBBELL CANADA
Image of BG12D93G102W BG12D93G102W

BG12D93G102W

Brand: Burndy

Catalog ID: BG12D93G102W

Tin Plated Ferrules

General

Catalog Number

BG12D93G102W

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810349830

UPC 14 Digit GTIN

00781810349830

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

328 mm

Dimension - Length Overall inch

12.93 in

Dimension - Pad Width inch

1.50 in

Electrical Ratings

Rating - Indoor Amperage

415 A

Rating - Outdoor Amperage

495 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Braid