HUBBELL CANADA
Image of BG13G80TN BG13G80TN

BG13G80TN

Brand: Burndy

Catalog ID: BG13G80TN

Tin Plated Ferrules

General

Catalog Number

BG13G80TN

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

UPC

781810374139

UPC 14 Digit GTIN

00781810374139

Dimensions

Dimension - D inch

1 in

Dimension - Hole Size inch

0.69 in

Dimension - N inch

0.50 in

Dimension - Pad Width inch

1.50 in

Electrical Ratings

Rating - Indoor Amperage

415

Rating - Outdoor Amperage

495

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes