Catalog Number
BG20G61
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
UPC
781810420713
UPC 14 Digit GTIN
00781810420713
Rating - Indoor Amperage
415
Rating - Outdoor Amperage
495
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes