Catalog Number
BG24G106
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
N
UPC
781810376232
UPC 14 Digit GTIN
00781810376232
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Package Height
Package Length
Package Weight
Package Width
Rating - Indoor Amperage
415
Rating - Outdoor Amperage
495
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid