
Brand: Burndy
Catalog ID: BG28N
Catalog Number
BG28N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810328477
UPC 14 Digit GTIN
00781810328477
Dimension - L Length Overall mm
711 mm
Dimension - Length Overall inch
28.00 in
Length
28 in
Rating - Indoor Amperage
415
Rating - Outdoor Amperage
495
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1