HUBBELL CANADA
BGBL4SS_image

BGBL4SS, Aluminum Lay-in Lug, #14-#4 AWG, Stainless Steel Hardware

OR

Brand: Burndy

Catalog ID: BGBL4SS

Tin Plated Aluminum Lay-in Lug, #14-4 AWG, 1/4" Stainless Steel Terminal Screw, #10 Stud

  • UL486B Listed, AL9CU Rated for copper and aluminum conductor combinations up to 90°C
  • UL Recognized for grounding and bonding
  • Lay-in feature eases installation
  • Stainless Steel screw is UL467 Listed for grounding and bonding

General

Catalog Number

BGBL4SS

Hardware Type

1/4-18 UNF-2B

Hex Size

Slot

Installation Torque Recommended in-lb

35 Lb-in

Material

Aluminum

Material - Hardware

Stainless Steel

Material Type - Screw

Steel - Zinc Plated

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

QIKLUG™

UPC

781810478745

UPC 14 Digit GTIN

00781810478745

Dimensions

Dimension - D inch

0.62 in

Dimension - Height fraction

4/5 in

Dimension - Height inch

.78 in

Dimension - Height mm

20.1 mm

Dimension - Hole Size inch

0.22 in

Dimension - Hole Size mm

6 mm

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.07 in

Dimension - N inch

0.19 in

Dimension - Pad Width inch

0.39 in

Dimension - Width fraction

3/8 in

Dimension - Width inch

0.38 in

Hex Size

Slot

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG

Conductor - AL Str Size Range

8 AWG-4 AWG

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-B

Standards - Industry Standards Met

UL 486A-B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

35 Lb-in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100

Pallet Quantity

84000