HUBBELL CANADA
Image of BGBS5 BGBS5, Lay-In Grounding Lug, #4-#14

BGBS5, Lay-In Grounding Lug, #4-#14

OR

Brand: Burndy

Catalog ID: BGBS5

AL LAY IN GRN LUG 4-14.

General

Catalog Number

BGBS5

Hex Size

1/4 Hex head bolt

Material

Aluminum

UPC

781810669785

UPC 14 Digit GTIN

00781810669785

Dimensions

Dimension - Height mm

0 mm

Hex Size

1/4 Hex head bolt

Conductor Related

Conductor - AL Str Size Range

12-6 AWG

Conductor - Copper Str Size Range

14 AWG - 6 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

150