
Brand: Burndy
Catalog ID: BIBD2/012
Catalog Number
BIBD2/012
Hex Key
3/16
Insulation
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
12
Physical Attribute - Number of Screws
12
Physical Attribute - Screw Type
Allen
Physical Attribute - Socket Size
0.19
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810232736
UPC 14 Digit GTIN
00781810232736
Dimension - Height fraction
1.375 in
Dimension - Height inch
1.38 in
Dimension - Height mm
35.1 mm
Dimension - Width fraction
1-14/25 in
Dimension - Width inch
1.56 in
Dimension - Width mm
40 mm
Physical Attribute - Socket Size
0.19
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range
8 AWG-2/0 AWG
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Type
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Number Of Ports
12
Physical Attribute - Number of Screws
12
Carton Quantity
1