
Brand: Burndy
Catalog ID: BIBD2/06FX
Catalog Number
BIBD2/06FX
Insulation
Material
Aluminum
Temperature Rating
194
Trade Name
UNITAP™
UPC
621945438811
UPC 14 Digit GTIN
00621945438811
Dimension - Height mm
0 mm
Voltage - Maximum
600 V
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
24