
Brand: Burndy
Catalog ID: BIBD25010
Catalog Number
BIBD25010
Hex Key
5/16
Insulation
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
10
Physical Attribute - Number of Screws
10
Physical Attribute - Screw Type
Allen
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810232750
UPC 14 Digit GTIN
00781810232750
Dimension - Height fraction
2.125 in
Dimension - Height inch
2.13 in
Dimension - Height mm
54.1 mm
Dimension - Width fraction
2-16/25 in
Dimension - Width inch
2.64 in
Dimension - Width mm
67 mm
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range
8 AWG-250 kcmil
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Type
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Number Of Ports
10
Physical Attribute - Number of Screws
10
Carton Quantity
100