
Brand: Burndy
Catalog ID: BIBD2505FX
Catalog Number
BIBD2505FX
Insulation
Material
Aluminum
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
UPC
621945439016
UPC 14 Digit GTIN
00621945439016
Dimension - Height mm
0 mm
Amperage Rating
255 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
3/0 AWG-10AWG
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
-40° C to 135 °C
Carton Quantity
1