
Brand: Burndy
Catalog ID: BIBD6003FX
Catalog Number
BIBD6003FX
Color Code
Green
Insulation
Material
Aluminum
Number Of Ports
3
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
UPC
621945439337
UPC 14 Digit GTIN
00621945439337
Dimension - Height mm
0 mm
Amperage Rating
420 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
4 AWG - 373 kcmil
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
-40° C to 135 °C
Number Of Ports
3
Carton Quantity
30