
Brand: Burndy
Catalog ID: BIBD6008MT
Application
For Indoor Use Only, Copper Or Stranded Aluminum, Mountable
Catalog Number
BIBD6008MT
EU RoHS Indicator
Yes
Hex Key
3/8
Insulation
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
8
Physical Attribute - Number of Screws
10
Physical Attribute - Screw Type
Allen
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBD-MT, Multi-Port
UPC
781810253427
UPC 14 Digit GTIN
00781810253427
Dimension - Height fraction
2.875 in
Dimension - Height inch
2.88 in
Dimension - Height mm
73.2 mm
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Amperage Rating
780 A
Voltage - Maximum
600 V
Conductor - AL Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range
4 AWG - 600 kcmil
Conductor - Copper Str Size Range
4 AWG - 600 kcmil
Conductor Type
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Number Of Ports
8
Physical Attribute - Number of Screws
10
Carton Quantity
20