
Brand: Burndy
Catalog ID: BIBD75010HD
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIBD75010HD
Connector Type
Multi Tap
Hex Key
3/8 in
Material
Aluminum
Material - Body
Tin Plated Aluminum
Material - Insulation
Plastisol
Material Type - Screw
Clear Coated Aluminum
Number Of Ports
10
Operating Temperature
-40°C TO 135°C.
UPC
621945480889
Length
13.63 in
Width
4.83 in
Amperage Rating
535 A
Voltage - Maximum
600 V
Voltage Rating
600 V
Conductor Size
2 AWG-750 KCMIL
Wire Size
#2 AWG TO 750 kcmil Class B, C
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Operating Temperature
-40°C TO 135°C.
Connector Type
Multi Tap
Number Of Ports
10
Carton Quantity
1
Pallet Quantity
1