HUBBELL CANADA
Image of BIBD7503FX BIBD7503FX, Double Sided Flex Rated Three Conductor Clear Insulated Mult-Tap Connector

BIBD7503FX, Double Sided Flex Rated Three Conductor Clear Insulated Mult-Tap Connector

Brand: Burndy

Catalog ID: BIBD7503FX

Multiple Port Tap Double Sided Entry, 2 AWG-750 kcmil, 3 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

General

Catalog Number

BIBD7503FX

Color Code

Black

Insulation

Material

Aluminum

Number Of Ports

3

Temperature Rating

-40° C to 135 °C

Trade Name

UNITAP™

UPC

621945439245

UPC 14 Digit GTIN

00621945439245

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Amperage Rating

475 A

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

2 AWG-535 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

-40° C to 135 °C

Configuration

Number Of Ports

3

Logistics

Carton Quantity

1