
Brand: Burndy
Catalog ID: BIBS2/06
Application
Clear Plastisol covered AL6061-T6 aluminum body Saves time, lowers installation costs, eliminates taping
Catalog Number
BIBS2/06
EU RoHS Indicator
Yes
Hex Key
3/16
Insulation
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
6
Physical Attribute - Number of Screws
6
Physical Attribute - Screw Type
Allen
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBS
UPC
781810223918
UPC 14 Digit GTIN
00781810223918
Dimension - Height fraction
1.375 in
Dimension - Height inch
1.38 in
Dimension - Height mm
35.1 mm
Dimension - Width fraction
1-31/100 in
Dimension - Width inch
1.31 in
Dimension - Width mm
33 mm
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range
8 AWG-2/0 AWG
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Type
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Number Of Ports
6
Physical Attribute - Number of Screws
6
Carton Quantity
99