
Brand: Burndy
Catalog ID: BIBS2/06MT
Catalog Number
BIBS2/06MT
Hex Key
3/16
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
6
Physical Attribute - Number of Screws
8
Physical Attribute - Screw Type
Allen
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810252772
UPC 14 Digit GTIN
00781810252772
Dimension - Height inch
1.50 in
Dimension - Height mm
38.1 mm
Dimension - Width inch
1.25 in
Dimension - Width mm
32 mm
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG - 2/0 AWG
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Type
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Number Of Ports
6
Physical Attribute - Number of Screws
8
Carton Quantity
100