
Brand: Burndy
Catalog ID: BIBS2/08
Catalog Number
BIBS2/08
Hex Key
3/16
Insulation
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
8
Physical Attribute - Number of Screws
8
Physical Attribute - Screw Type
Allen
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810223925
UPC 14 Digit GTIN
00781810223925
Dimension - Height inch
1.38 in
Dimension - Height mm
35 mm
Dimension - Width fraction
1-31/100 in
Dimension - Width inch
1.31 in
Dimension - Width mm
33 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG - 2/0 AWG
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Type
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Number Of Ports
8
Physical Attribute - Number of Screws
8
Carton Quantity
35