
Brand: Burndy
Catalog ID: BIBS2503FX
Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors
Catalog Number
BIBS2503FX
Color Code
Yellow
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Number Of Ports
3
Plated
Y
Plating Type
Tin Plated Aluminum
Sub Brand
UNITAP
Temperature Rating
135°C
Trade Name
UNITAP™
Type
BIBS, Multi-Port
UPC
621945439627
UPC 14 Digit GTIN
00621945439627
Dimension - Height inch
2.13 in
Dimension - Height mm
54 mm
Dimension - L Length Overall mm
69.09 mm
Dimension - Length Overall inch
2.72 in
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm
Package Height
Package Length
Package Weight
Package Width
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
10 - 3/0 Str
Conductor - Copper Flex G Size Range
10 - 3/0 Str
Conductor - Copper Flex H Size Range
10 - 3/0 Str
Conductor - Copper Flex I Size Range
10 - 3/0 Str
Conductor - Copper Flex K Size Range
10 - 3/0 Str
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Connector Type
Multi Tap
Number Of Ports
3
Carton Quantity
24
Pallet Quantity
1536