HUBBELL CANADA
Image of BIBS2506 BIBS2506, Single Sided Six Conductor Clear Insulated Multi-Tap Connector

BIBS2506, Single Sided Six Conductor Clear Insulated Multi-Tap Connector

Brand: Burndy

Catalog ID: BIBS2506

Aluminum Multiple Tap Connector, Clear Insulated, 6 Port, 1 Sided Entry, 10 AWG-250 kcmil, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIBS2506

EU RoHS Indicator

Yes

Hex Key

5/16

Insulation

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

6

Physical Attribute - Number of Screws

6

Physical Attribute - Screw Type

Allen

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810224045

UPC 14 Digit GTIN

00781810224045

Dimensions

Dimension - Height inch

2.13 in

Dimension - Height mm

54 mm

Dimension - Width inch

2.07 in

Dimension - Width mm

53 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

10 AWG - 250 kcmil

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Number Of Ports

6

Physical Attribute - Number of Screws

6

Logistics

Carton Quantity

24