
Brand: Burndy
Catalog ID: BIBS2506FX
Catalog Number
BIBS2506FX
Color Code
Yellow
Insulation
Material
Aluminum
Number Of Ports
6
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945439658
UPC 14 Digit GTIN
00621945439658
Dimension - Height inch
2.13 in
Dimension - Height mm
54 mm
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
10 - 3/0 Str
Conductor - Copper Flex G Size Range
10 - 3/0 Str
Conductor - Copper Flex H Size Range
10 - 3/0 Str
Conductor - Copper Flex I Size Range
10 - 3/0 Str
Conductor - Copper Flex K Size Range
10 - 3/0 Str
Conductor - Copper Str Size Range
10 - 250 Str
Conductor Type
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Number Of Ports
6
Carton Quantity
1